Aircraft Engines & APU's

Circumferential carbon seals for the engine/apu main shaft locations. Vibration tolerant sliding bearings for the front and rear engine mounts, exterior engine linkages, engine build up turnbuckle assemblies and thrust reverser systems.
Nozzle Linkage Bearing

Nozzle Linkage Bearing

The linkage bearing design provides multiple pivot points winthin the assembly.
Alt Tag

Aft Engine Mounts

These mounts are usually subjected to high vibration and dithering motion.
Alt Tag

Lever Bearing

Actuation and movements of van guides and other engine components.
Alt Tag

Bracket Assembly

Designed and used in high vibratory environments.
Alt Tag

Nacelle Bearings

Used when preload nacelle system required and reduces vibration/noise.
Alt Tag

Duct Support Bearings

Used to isolate and support ducts in the engine.
Alt Tag

Blocker Door

For high impace loads and corrosive environments.
Alt Tag

Front Engine Mount

Slotted entry bearing design used in an engine mount subjected to high vibration and dithering motion.
Face Seals

Contacting Face Seals

Designed for applications in which heat and size requirements demand special engineering and manufacturing expertise to produce a high quality, positive face seal.

Shallow Hydropad Seals

Shallow Hydropad Seals

Patented and production proven technology capable of eliminating oil leakage and extending seal MTBF. Hydrodynamic design generates a lubricating film of high pressure air, enables seal faces to operate in a non-contacting mode. 
Controlled Gap Seals

Controlled Gap Seals

High temperature, high pressure seal.
Mating Rings

Multi Ring Segmented Seals

Circumferential seal with controlled leakage over a wide temperature range
Fragmented Seals

Fragmented Seals

Rugged design able to handle off conditions with predictable and reliable performance. 
Gear Elements

Gear Elements

Precision cut and ground to various standards for gears – gear measurements using Wenzel facility.
Gear/Shaft Manufacture

Gear/Shaft Manufacture

Precision machined to customer's drawings in a wide variety of materials. All sub-contract processes, plating and heat treatment managed.
Miniature Gear Components

Miniature Gear Components

Up to 3mm diameter, shafts and gears can be supplied for precision gear boxes/controls.
Motor Housing

Motor Housing

Manufactured from bar or castings to precision tolerances.
Motor Shaft, Stack & Commutator Assembly

Motor Shaft, Stack & Commutator Assembly

Precision stamped laminations as a stack are press fitted to shaft, with commutator. Fully wound assemblies can also be provided. Laminations can be provided in low volumes for prototype applications. 
Generator Stator Assembly

Generator Stator Assembly

Precision stamped laminations are bonded together into stack, which is cleaned and machined to final dimensions prior to winding.
Generator Rotor Assembly

Generator Rotor Assembly

Laminations are bonded into a stack, fitted with copper end plates with joining copper bars welded to provide electrical circuit.
Generator Rotor Assembly

Generator Rotor Assembly

Mechanical assembly of high grade cobalt iron laminations bonded together, then fitted with coil supports and machined to final dimensions.
BLDC Motor Shaft and Magnet Hub Assembly

BLDC Motor Shaft and Magnet Hub Assembly

The laminations are replaced with a solid steel hub/shaft, onto which magnets are bonded. Protective sleeves are shrunk fit over the magnets to form a magnet/hub assembly.

Product Support

The Rexnord technical service team is available to lead the specification process based on your design parameters and an analysis of your application.

Contact Engines & APUs Support

Customer Care:
1-844-295-2376